??
CAD model selection
200 SP-30
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
200 SP-30
ORDERNO
Article-number
200 SP-30
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
230 mm
TRW
Tread width
38 mm
WW
Wheel width
56 mm
LC
Load capacity
1500 kg
HW
Hub width
60 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
30 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions