??
CAD model selection
200 SFTTM 50
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
200 SFTTM 50
ORDERNO
Article-number
200 SFTTM 50
WDAB
Wheel-Ø A x width B
200x90 mm
LC
Load capacity
10000 kg
HW
Hub width
90 mm
WB
Wheel bearing
Tapered ball bearing
BD
Bore diameter
50 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions