??
CAD model selection
200 SFT-40
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
200 SFT-40
ORDERNO
Article-number
200 SFT-40
WDAB
Wheel-Ø A x width B
200x90 mm
LC
Load capacity
10000 kg
HW
Hub width
90 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
40 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions