??
CAD모델 선택
200 SDFTM 50
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
200 SDFTM 50
ORDERNO
Article-number
200 SDFTM 50
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
240 mm
TRW
Tread width
50 mm
WW
Wheel width
90 mm
LC
Load capacity
5600 kg
HW
Hub width
90 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
50 mm
미리보기 - 생성
프리뷰
3D
치수도
2D

내장 된 사용자 작업