??
CAD model selection
200 SDF-40
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
200 SDF-40
ORDERNO
Article-number
200 SDF-40
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
240 mm
TRW
Tread width
50 mm
WW
Wheel width
90 mm
LC
Load capacity
5600 kg
HW
Hub width
90 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
40 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions