??
CAD模型选择
198 ZPK
HELP_VARIABLE
Company
Rollenbau
Description
Plate Ball Bearings
Bill of material
198 ZPK
ORDERNO
Article-number
198 ZPK
LC
Load capacity
600 mm
H
Overall height H
26.0 mm
TP
Dimension of top plate
138x109 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11.0 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions