??
CAD model selection
198 ZPI
HELP_VARIABLE
Company
Rollenbau
Description
Plate Ball Bearings
Bill of material
198 ZPI
ORDERNO
Article-number
198 ZPI
LC
Load capacity
250 mm
H
Overall height H
19.0 mm
TP
Dimension of top plate
115x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions