??
CAD model selection
197 A
HELP_VARIABLE
Company
Rollenbau
Description
Plate Ball Bearings
Bill of material
197 A
ORDERNO
Article-number
197 A
LC
Load capacity
50 mm
H
Overall height H
10.5 mm
TP
Dimension of top plate
57x57 mm
HS
Hole spacing
43x43 mm
HD
Hole-Ø
6.5 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions