??
CAD model selection
181/380
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel - Pulley
Bill of material
181/380
ORDERNO
Article-number
181/380
WDAB
Wheel-Ø A x width B
360x70 mm
LC
Load capacity
10000 kg
GD
Groove depth
40 mm
GW
Groove radius
15.0 mm
HW
Hub width
64.0 mm
FL
Fixing lenght
64.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
60 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions