??
CAD model selection
181/240
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel - Pulley
Bill of material
181/240
ORDERNO
Article-number
181/240
WDAB
Wheel-Ø A x width B
240x50 mm
LC
Load capacity
4000 kg
GD
Groove depth
27 mm
GW
Groove radius
9.5 mm
HW
Hub width
44.0 mm
FL
Fixing lenght
44.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
35 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions