??
CAD model selection
181/180
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel - Pulley
Bill of material
181/180
ORDERNO
Article-number
181/180
WDAB
Wheel-Ø A x width B
180x38 mm
LC
Load capacity
2000 kg
GD
Groove depth
22 mm
GW
Groove radius
7.0 mm
HW
Hub width
32.0 mm
FL
Fixing lenght
32.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions