??
CAD model selection
1801 PT 40 G
HELP_VARIABLE
Company
Rollenbau
Description
1801 PT G - Swivel castor with wheel brake
Bill of material
1801 PT 40 G
ORDERNO
Article-number
1801 PT 40 G
WDAB
Wheel-Ø A x width B
40x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
58 mm
TP
Dimension of top plate
40x40 mm
HS
Hole spacing
30x30 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
59.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions