??
CAD model selection
1801 PT 35 P
HELP_VARIABLE
Company
Rollenbau
Description
1801 PT P - Swivel castor with wheel brake
Bill of material
1801 PT 35 P
ORDERNO
Article-number
1801 PT 35 P
WDAB
Wheel-Ø A x width B
35x13+13 mm
LC
Load capacity
70 kg
H
Overall height H
50 mm
TP
Dimension of top plate
40x40 mm
HS
Hole spacing
30x30 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
39.5 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions