??
CAD model selection
1801 M8 50 G
HELP_VARIABLE
Company
Rollenbau
Description
1801 M8/M10 G - Swivel castor with wheel brake
Bill of material
1801 M8 50 G
ORDERNO
Article-number
1801 M8 50 G
WDAB
Wheel-Ø A x width B
50x12+12 mm
LC
Load capacity
50 kg
H
Overall height H
65 mm
TH
Thread
M8x15 mm
SR
Swivel radius
60.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions