??
CAD model selection
1800 PT 35 G
HELP_VARIABLE
Company
Rollenbau
Description
1800 PT G - Swivel castor
Bill of material
1800 PT 35 G
ORDERNO
Article-number
1800 PT 35 G
WDAB
Wheel-Ø A x width B
35x11+11 mm
LC
Load capacity
70 kg
H
Overall height H
46 mm
TP
Dimension of top plate
40x40 mm
HS
Hole spacing
30x30 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
39.5 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions