??
CAD model selection
1800 PT 30 P
HELP_VARIABLE
Company
Rollenbau
Description
1800 PT P - Swivel castor
Bill of material
1800 PT 30 P
ORDERNO
Article-number
1800 PT 30 P
WDAB
Wheel-Ø A x width B
30x11+11 mm
LC
Load capacity
70 kg
H
Overall height H
41 mm
TP
Dimension of top plate
40x40 mm
HS
Hole spacing
30x30 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
35.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions