??
CAD model selection
180 TLK 20
HELP_VARIABLE
Company
Rollenbau
Description
TL - Wheel
Bill of material
180 TLK 20
ORDERNO
Article-number
180 TLK 20
WDAB
Wheel-Ø A x width B
180x50 mm
LC
Load capacity
700 kg
BT
Band thickness
20.0 mm
HW
Hub width
60 mm
FL
Fixing length
54 mm
WB
Wheel bearing
2 Ball bearing 6204 ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions