??
CAD model selection
175 TLB 20
HELP_VARIABLE
Company
Rollenbau
Description
TL - Wheel
Bill of material
175 TLB 20
ORDERNO
Article-number
175 TLB 20
WDAB
Wheel-Ø A x width B
175x40 mm
LC
Load capacity
550 kg
BT
Band thickness
9.0 mm
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions