??
CAD model selection
175 QK 20
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
175 QK 20
ORDERNO
Article-number
175 QK 20
WDAB
Wheel-Ø A x width B
175x48 mm
LC
Load capacity
1200 kg
HW
Hub width
48 mm
FL
Fixing length
47 mm
WB
Wheel bearing
2 Ball bearings 6205 ZZ
BD
Bore diameter
20.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions