??
CAD model selection
151 LZK 17
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
151 LZK 17
ORDERNO
Article-number
151 LZK 17
WDAB
Wheel-Ø A x width B
150x50 mm
LC
Load capacity
700 kg
BT
Band thickness
9.5 mm
HW
Hub width
50.0 mm
FL
Fixing length
44 mm
WB
Wheel bearing
2 Ball bearings 6303 ZZ
BD
Bore diameter
17.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions