??
CAD model selection
150x35 NSKX-15
HELP_VARIABLE
Company
Rollenbau
Description
NSG - Wheel
Bill of material
150x35 NSKX-15
ORDERNO
Article-number
150x35 NSKX-15
WDAB
Wheel-Ø A x width B
150x35 mm
LC
Load capacity
350 kg
HW
Hub width
47 mm
FL
Fixing length
41 mm
WB
Wheel bearing
2 Ball bearing 6202-2RS
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions