??
CAD model selection
150 TPK 8
HELP_VARIABLE
Company
Rollenbau
Description
TP - Wheel
Bill of material
150 TPK 8
ORDERNO
Article-number
150 TPK 8
WDAB
Wheel-Ø A x width B
150x32 mm
LC
Load capacity
110 kg
HW
Hub width
36 mm
FL
Fixing length
36 mm
WB
Wheel bearing
Cone bearing
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions