??
CAD model selection
150 TLELK 20
HELP_VARIABLE
Company
Rollenbau
Description
TLEL - Wheel
Bill of material
150 TLELK 20
ORDERNO
Article-number
150 TLELK 20
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
400 kg
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
2 Ball bearings 6204 ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions