??
CAD model selection
150 PL-20
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
150 PL-20
ORDERNO
Article-number
150 PL-20
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
370 kg
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions