??
CAD model selection
150 EBAK K20
HELP_VARIABLE
Company
Rollenbau
Description
EBA - Wheel
Bill of material
150 EBAK K20
ORDERNO
Article-number
150 EBAK K20
WDAB
Wheel-Ø A x width B
150x47 mm
LC
Load capacity
270 kg
HW
Hub width
45 mm
FL
Fixing length
45 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions