??
CAD model selection
150 D-15
HELP_VARIABLE
Company
Rollenbau
Description
D - Wheel
Bill of material
150 D-15
ORDERNO
Article-number
150 D-15
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
125 kg
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions