??
CAD model selection
150 CGK 10
HELP_VARIABLE
Company
Rollenbau
Description
CG - Wheel
Bill of material
150 CGK 10
ORDERNO
Article-number
150 CGK 10
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
200 kg
HW
Hub width
51 mm
FL
Fixing length
51 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions