??
CAD model selection
150 AL-20
HELP_VARIABLE
Company
Rollenbau
Description
AL - Wheel
Bill of material
150 AL-20
ORDERNO
Article-number
150 AL-20
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
350 kg
BT
Band thickness
5.0 mm
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions