??
CAD model selection
150 AB 20
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
150 AB 20
ORDERNO
Article-number
150 AB 20
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
400 kg
BT
Band thickness
12 mm
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions