??
Wybór modelu CAD
150 SVT-30
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
150 SVT-30
ORDERNO
Article-number
150 SVT-30
WDWOF
Wheel-Ø without flange
125 mm
WDWF
Wheel-Ø with flange
150 mm
WW
Wheel width
45 mm
LC
Load capacity
2380 kg
HW
Hub width
45 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
30 H7 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions