??
CAD model selection
150 SSFK 25
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
150 SSFK 25
ORDERNO
Article-number
150 SSFK 25
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
190 mm
TRW
Tread width
40 mm
WW
Wheel width
55 mm
LC
Load capacity
1140 kg
HW
Hub width
55 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions