??
CAD model selection
150 SSF-25
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
150 SSF-25
ORDERNO
Article-number
150 SSF-25
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
190 mm
TRW
Tread width
40 mm
WW
Wheel width
55 mm
LC
Load capacity
3300 kg
HW
Hub width
55 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
25 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions