??
CAD模型选择
150 SPEK 30
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
150 SPEK 30
ORDERNO
Article-number
150 SPEK 30
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
175 mm
TRW
Tread width
38 mm
WW
Wheel width
52 mm
LC
Load capacity
2000 kg
HW
Hub width
52 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
30 mm
Preview - Generation
预览
3D
尺寸标注
2D

Embedded user actions