??
CAD model selection
150 SP-20
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
150 SP-20
ORDERNO
Article-number
150 SP-20
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
175 mm
TRW
Tread width
36 mm
WW
Wheel width
46 mm
LC
Load capacity
1000 kg
HW
Hub width
52 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions