??
CAD model selection
150 SFTK 40
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
150 SFTK 40
ORDERNO
Article-number
150 SFTK 40
WDAB
Wheel-Ø A x width B
150x80 mm
LC
Load capacity
3384 kg
HW
Hub width
80 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
40 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions