??
CAD模型选择
150 SFHK 20
HELP_VARIABLE
Company
Rollenbau
Description
SFH - Single-flanged Wheel
Bill of material
150 SFHK 20
ORDERNO
Article-number
150 SFHK 20
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
190 mm
TRW
Tread width
50 mm
WW
Wheel width
62 mm
HW
Hub width
62 mm
WB
Wheel bearing
Ball bearing
LC
Load capacity
900 kg
BD
Bore diameter
20 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions