??
CAD model selection
150 SFH-20
HELP_VARIABLE
Company
Rollenbau
Description
SFH - Single-flanged Wheel
Bill of material
150 SFH-20
ORDERNO
Article-number
150 SFH-20
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
190 mm
TRW
Tread width
50 mm
WW
Wheel width
62 mm
HW
Hub width
62 mm
WB
Wheel bearing
Borehole and keyway
LC
Load capacity
900 kg
BD
Bore diameter
20 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions