??
CAD model selection
150 SDF-30
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
150 SDF-30
ORDERNO
Article-number
150 SDF-30
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
190 mm
TRW
Tread width
50 mm
WW
Wheel width
80 mm
LC
Load capacity
4200 kg
HW
Hub width
80 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
30 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions