??
CAD model selection
140 ZK 20
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
140 ZK 20
ORDERNO
Article-number
140 ZK 20
WDAB
Wheel-Ø A x width B
140x60 mm
LC
Load capacity
700 kg
BT
Band thickness
12.5 mm
HW
Hub width
68.0 mm
FL
Fixing length
54 mm
WB
Wheel bearing
2 Ball bearings 6304 ZZ
BD
Bore diameter
20.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions