??
CAD model selection
130 QK 15
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
130 QK 15
ORDERNO
Article-number
130 QK 15
WDAB
Wheel-Ø A x width B
130x40 mm
LC
Load capacity
700 kg
HW
Hub width
40 mm
FL
Fixing length
37 mm
WB
Wheel bearing
2 Ball bearings 6202 ZZ
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions