??
CAD model selection
127 GKL 8
HELP_VARIABLE
Company
Rollenbau
Description
G - Wheel
Bill of material
127 GKL 8
ORDERNO
Article-number
127 GKL 8
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
HW
Hub width
36 mm
FL
Fixing length
36 mm
WB
Wheel bearing
2 Cone bearings
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions