??
CAD model selection
126 PK 15
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
126 PK 15
ORDERNO
Article-number
126 PK 15
WDAB
Wheel-Ø A x width B
125x45 mm
LC
Load capacity
700 kg
HW
Hub width
50 mm
FL
Fixing length
48 mm
WB
Wheel bearing
2 Ball bearings 6302 2RS
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions