??
CAD model selection
126 AB 15
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
126 AB 15
ORDERNO
Article-number
126 AB 15
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
BT
Band thickness
12 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions