??
CAD model selection
125 ZK 15
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
125 ZK 15
ORDERNO
Article-number
125 ZK 15
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
330 kg
BT
Band thickness
14.0 mm
HW
Hub width
40.0 mm
FL
Fixing length
38 mm
WB
Wheel bearing
2 Ball bearings 6202 ZZ
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions