??
CAD model selection
125 TLSK 20
HELP_VARIABLE
Company
Rollenbau
Description
TLS - Wheel
Bill of material
125 TLSK 20
ORDERNO
Article-number
125 TLSK 20
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
500 kg
HW
Hub width
56 mm
FL
Fixing length
56 mm
WB
Wheel bearing
2 Ball bearing 6204-2RS
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions