??
CAD model selection
125 TLSBAK 20
HELP_VARIABLE
Company
Rollenbau
Description
TLSBA - Wheel
Bill of material
125 TLSBAK 20
ORDERNO
Article-number
125 TLSBAK 20
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
450 kg
HW
Hub width
56 mm
FL
Fixing length
56 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions