??
CAD model selection
125 RNBX 15
HELP_VARIABLE
Company
Rollenbau
Description
RN - Wheel
Bill of material
125 RNBX 15
ORDERNO
Article-number
125 RNBX 15
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
180 kg
BT
Band thickness
12.5 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions