??
CAD model selection
125 HBX 15
HELP_VARIABLE
Company
Rollenbau
Description
HB - Heat resistant
Bill of material
125 HBX 15
ORDERNO
Article-number
125 HBX 15
WDAB
Wheel-Ø A x width B
125x37
LC
Load capacity
100 kg
HW
Hub width
47 mm
FL
Fixing length
47 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions