??
CAD model selection
125 EBAK K15
HELP_VARIABLE
Company
Rollenbau
Description
EBA - Wheel
Bill of material
125 EBAK K15
ORDERNO
Article-number
125 EBAK K15
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
200 kg
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions