??
CAD model selection
125 DGB 12
HELP_VARIABLE
Company
Rollenbau
Description
DG - Wheel
Bill of material
125 DGB 12
ORDERNO
Article-number
125 DGB 12
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
110 kg
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
12 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions